********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Mar 24, 2014
*ECN S14-0642, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiS443DN D G S 
M1 3 GX S S PMOS W= 7072500u L= 0.25u 
M2 S GX S D NMOS W= 7072500u L= 3.596e-07 
R1 D 3 8.344e-03 5.211e-03 9.741e-06 
CGS GX S 2.846e-09 
CGD GX D 1.283e-10 
RG G GY 1.7
RTCV 100 S 1e6 8.424e-05 1.066e-06 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 7072500u 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 3.211e-06 NSUB = 2.4606e+16 
+ KAPPA = 3.849e-03 NFS = 8.000e+09 
+ LD = 0 IS = 0 TPG = -1 CAPOP = 12 ) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 9.184e+15 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.952e-08 TREF = 25 BV = 41 
+RS = 1.393e-02 N = 1.236e+00 IS = 3.879e-11 
+EG = 1.095e+00 XTI = 1.304e+00 TRS = 1.000e-05 
+CJO = 2.000e-11 VJ = 3.000e-01 M = 5.468e-01 ) 
.ENDS